Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home131-8822: Primary Standard Efficiency Engine Air Filter
Home131-8822: Primary Standard Efficiency Engine Air Filter
131-8822: Primary Standard Efficiency Engine Air Filter

Standard Efficiency Engine Air Filter - Primary

Brand: Cat

Product Images
131-8822: Primary Standard Efficiency Engine Air Filter
131-8822: Primary Standard Efficiency Engine Air Filter
131-8822: Primary Standard Efficiency Engine Air Filter
131-8822: Primary Standard Efficiency Engine Air Filter
131-8822: Primary Standard Efficiency Engine Air Filter

Standard Efficiency Engine Air Filter - Primary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 131-8822

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Width (mm): 237.0
Shape: Round
Type: Primary
Height (mm): 237.0
Material: Carbon Steel
Depth (mm): 344.0
Depth (in): 13.543
Media Type: Standard
Width (in): 9.331
Height (in): 9.331
View More
Compatible Models for part number 131-8822

WHEELED EXCAVATOR

M325B

EXCAVATOR

320E L 320C L 320D2 GC 322B L 325B LN 320D2 FM 325B L 320B 323F SA 320C 320D 320D LN 320E 320D GC 320E LRR 320D3 GC 323E L 323D2 L 320D2 323F LN 320D3 320D LRR 322B LN 320C FM 321D LCR 323F 320B FM LL 323E SA 320E LN 323D 320B S 323F OEM 320F L 320B N 320D L 320B L 320D FM RR 323E LN 320B LU 322C FM 320D FM 320B LL 323D SA 320D RR 322B 320D2 L 322C 323D3 323D S 323F L 323D L 323D LN 325B 321C 320E RR 320B U 321B

VIBRATORY COMPACTOR

CP-663E CP-573E CP-533D CS-573D CS-573E CS-533D CS-663E CS-683E CP-563E CS-583E CP-563D CS-531D CS-563D CS-563E CS-583D

MOBILE HYD POWER UNIT

323D L 323F OEM 323D LN

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced