Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes254-0234: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
254-0234: Track Shoe
254-0234: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Master Joint, ES

Brand: Cat

Product Images
254-0234: Track Shoe
254-0234: Track Shoe
254-0234: Track Shoe
254-0234: Track Shoe
254-0234: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Master Joint, ES

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 254-0234
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 254-0234

Units of Measure

USMetric
Shoe Width (mm): 915
Track Pitch (mm): 203.2
Bolt Size (in): 0.8661
Material: Boron Steel
Track Pitch (in): 8
UC System: ABRASION
Plate Thickness (mm): 15
Joint Type: Master
ARM: No
Shoe Bolt Hole Spacing B (mm): 167.4
Shoe Bolt Hole Spacing C (mm): 167.4
Shoe Width (in): 36.024
Plate Thickness (in): 0.591
Shoe Bolt Hole Spacing A (mm): 54.51
Shoe Section 1E Spec: 1E1729
Number of Grousers: Single
Bolt Hole Diameter (in): 0.906
Clipped: No
Master Bolt Thread: M22
Shoe Type: ES
Bolt Hole Diameter (mm): 23
Bolt Size (mm): M22
View More
Compatible Models for part number 254-0234

TRACK-TYPE TRACTOR

D6R III D6R D6T D6R LGP D6R II D6T LGP D6XE D6

View More
Related parts
6Y-6404
6Y-6404: Track Shoe
Check Price
6Y-6300
6Y-6300: Track Shoe
Check Price
565-3591
565-3591: Track Shoe
Check Price
565-3580
565-3580: Track Shoe
Check Price
565-3578
565-3578: Track Shoe
Check Price
565-3587
565-3587: Track Shoe
Check Price
565-3589
565-3589: Track Shoe
Check Price
563-5919
563-5919: Track Shoe
Check Price
565-3584
565-3584: Track Shoe
Check Price
254-0233
254-0233: Track Shoe
Check Price
196-1234
196-1234: Track Shoe
Check Price
1Q-4729
1Q-4729: Track Shoe
Check Price
291-9151
291-9151: Track Shoe
Check Price
254-4467
254-4467: Track Shoe
Check Price
254-4468
254-4468: Track Shoe
Check Price
196-1236
196-1236: Track Shoe
Check Price
565-3585
565-3585: Track Shoe
Check Price
565-3590
565-3590: Track Shoe
Check Price
125-5163
125-5163: Track Shoe
Check Price
1Q-4607
1Q-4607: Track Shoe
Check Price
254-0230
254-0230: Track Shoe
Check Price
254-4469
254-4469: Track Shoe
Check Price
565-3582
565-3582: Track Shoe
Check Price
254-4470
254-4470: Track Shoe
Check Price
254-4471
254-4471: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert