Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-5397: 177.47mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-5397: 177.47mm Inner Diameter O-Ring Seal
5P-5397: 177.47mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
5P-5397: 177.47mm Inner Diameter O-Ring Seal
5P-5397: 177.47mm Inner Diameter O-Ring Seal
5P-5397: 177.47mm Inner Diameter O-Ring Seal
5P-5397: 177.47mm Inner Diameter O-Ring Seal
5P-5397: 177.47mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-5397

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 177.47
Inside Diameter (in): 6.987
Polymer: Nbr (nitrile Butadiene)
Material: NBR - Nitrile,NBR (75),Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 75a
Dash Size: 167
View More
Compatible Models for part number 5P-5397

PAVING COMPACTOR

C13 MARINE MG630

GENERATOR SET

3508B

INTEGRATED TOOLCARRIER

IT28G

SOIL COMPACTOR

CP7 CS44B CS56B CS12 GC CS68B CP44B CP68B CP56B CS10 GC CP12 GC CS66B CS54B CP11 CP12 CP13 CP14 CP16 CP17 CS64B CS10 CS11 CS12 CP13 GC CS13 CS13 GC CS14 CS16 CS74B CP74B CS11 GC

WINCH

528

WHEEL LOADER

928H 928G 907K 924GZ 928HZ 906K 906M 924HZ 908K 924H 908M 924G 930G 930H

COMPACT WHEEL LOADER

906H2 906H 914K 907H2 908M 914 910 908H2 902 908 906 906M 910K 910M 907H 907M 908H

ASPHALT COMPACTOR

CB10 CB7

WHEEL SKIDDER

528

ENGINE - MACHINE

C32

ROTARY DRILL

MD6200

PIPELAYER

PL83 PL87 PL72

WHEELED EXCAVATOR

W330B

COMPACTOR

CB7 CD10 CCS7 CB10 CD8

VIBRATORY COMPACTOR

CP-64 CS-56 CS-431C CS11 GC CS-54 CB-54B CS-44B CS-56B CS-68B CS512 GC CS54B CP-54 CP-56 CP-573E CP-533D CP-533C CP-533E CP54B CS7 CS-44 CD-44B CP-74B CP-44 CS-433E CP11 GC CS-433C CS-54B CS-66B CS-583E CS-531D CS-583C CS-583D CP76B CS-531C CP-433C CP-433E CS-423E CP12 CS-64B CS74B CS10 GC CS-573C CS-573D CS-573E CS-533C CS-533D CP74B CS-533E CP-54B CP7 CS-76 CS-74 CS68B CS56B CS-74B CS12 CB-44B CS44B CS14 CP-563E CP-563D CS-563C CS-563D CP-563C CS-563E CP12 GC CP-74 CS-64 CP-56B CP-68B CP68B CD-54B CP44B CP56B CP-44B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced