Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8C-4980: M12-1.75 x 220mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8C-4980: M12-1.75 x 220mm Hex Socket Head Bolt
8C-4980: M12-1.75 x 220mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
8C-4980: M12-1.75 x 220mm Hex Socket Head Bolt
8C-4980: M12-1.75 x 220mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8C-4980

Units of Measure

USMetric
Material: STEEL,Alloy Steel
Thread Size (dia x pitch) (mm): M12x1.75
Bolt Length (mm): 220.0
Grip Length (mm): 184.0
Hand of Thread: RH
Grip Length (in): 7.244
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 8.661
Thread Size (mm): M12
View More
Compatible Models for part number 8C-4980

UNDERGROUND ART TRUCK

AD30

ARTICULATED TRUCK

D350E II D400E II

INTEGRATED TOOLCARRIER

IT12

EJECTOR TRUCK

D400E II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced