Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9S-8892: 3/4''-16 x 3 1/4'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9S-8892: 3/4''-16 x 3 1/4'' 12-Point Head Bolt
9S-8892: 3/4''-16 x 3 1/4'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Product Images
9S-8892: 3/4''-16 x 3 1/4'' 12-Point Head Bolt
9S-8892: 3/4''-16 x 3 1/4'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9S-8892

Units of Measure

USMetric
Type: 12 Point Head Bolt
Bolt Length (in): 3.25
Material: STEEL,Carbon Steel
Bolt Length (mm): 82.55
Bolt Type: 12 Point Head
Grip Length (in): 1.0
Grip Length (mm): 25.4
Flange Diameter (in): 1.13
Hand of Thread: RH
Thread Size (in): 0.03
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.750
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/4x16
View More
Compatible Models for part number 9S-8892

GEN SET ENGINE

3608

MARINE ENGINE

D343

INDUSTRIAL ENGINE

D343

GAS ENGINE

G343

MOTOR GRADER

16M 14H NA 18M3 16M3 14M 16 14 18 16GC 14M-3 14M3 16H NA 14H 14G 16H 16G

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced