Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9X-8498: M6-1 x 180mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
9X-8498: M6-1 x 180mm Hex Head Bolt
9X-8498: M6-1 x 180mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
9X-8498: M6-1 x 180mm Hex Head Bolt
9X-8498: M6-1 x 180mm Hex Head Bolt
9X-8498: M6-1 x 180mm Hex Head Bolt
9X-8498: M6-1 x 180mm Hex Head Bolt
9X-8498: M6-1 x 180mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
9X-8256
9X-8256: M6 ID Steel Flat Washer
Check Price
198-4775
198-4775: M6 ID Steel Flat Washer
Check Price
6V-7743
6V-7743: M6 x 1mm Cone Lock Nut
Check Price
208-8469
208-8469: M6 x 1mm Hex Lock Nut
Check Price
344-5673
344-5673: M6 x 1mm Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert