Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates275-8089: Mounting Strip
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates
275-8089: Mounting Strip
275-8089: Mounting Strip

Cat® Mud Guard Mounting Strip, L X W: 1,112 X 25 mm

Brand: Cat

Product Images
275-8089: Mounting Strip
275-8089: Mounting Strip
275-8089: Mounting Strip
275-8089: Mounting Strip
275-8089: Mounting Strip

Cat® Mud Guard Mounting Strip, L X W: 1,112 X 25 mm

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat mounting strips, such as 275-8089, are used to secure mud guards to the fenders on certain Off-Highway Truck models.

Attributes:
• Steel plate
• Length: 1112 mm (43.8 in)
• Width: 25 mm (1.0 in)
• Material Thickness: 3 mm (0.12 in)
• Hole Size: 12 mm (0.5 in) (6X)
• Distance Between Holes: 177 mm (7.0 in) (5X)
• For use with M10 or 3/8 inch hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat mounting strips, such as 275-8089, are used to secure mud guards to the fenders on certain Off-Highway Truck models.

Attributes:
• Steel plate
• Length: 1112 mm (43.8 in)
• Width: 25 mm (1.0 in)
• Material Thickness: 3 mm (0.12 in)
• Hole Size: 12 mm (0.5 in) (6X)
• Distance Between Holes: 177 mm (7.0 in) (5X)
• For use with M10 or 3/8 inch hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Length (mm): 1112
Width (mm): 25
Material Thickness (mm): 3
Hole Size (mm): 12 (6X)
Length (in): 43.8
Width (in): 1
Material Thickness (in): 0.12
Hole Size (in): 0.5 (6X)
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Length (mm): 1112
Width (mm): 25
View More
Compatible Models
Compatible Models
Truck
793D789D
Off Highway Truck
793D
View More
Truck
793D789D
Warranty Information
Return Policy
Parts diagram for 275-8089
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
275-8089275-8089
8X-42938X-4293
275-5110275-5110
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 275-8089
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 275-8089

Description:
Cat mounting strips, such as 275-8089, are used to secure mud guards to the fenders on certain Off-Highway Truck models.

Attributes:
• Steel plate
• Length: 1112 mm (43.8 in)
• Width: 25 mm (1.0 in)
• Material Thickness: 3 mm (0.12 in)
• Hole Size: 12 mm (0.5 in) (6X)
• Distance Between Holes: 177 mm (7.0 in) (5X)
• For use with M10 or 3/8 inch hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 275-8089

Units of Measure

USMetric
Material: Steel,Carbon Steel
Length (mm): 1112
Width (mm): 25
Material Thickness (mm): 3
Hole Size (mm): 12 (6X)
Length (in): 43.8
Width (in): 1
Material Thickness (in): 0.12
Hole Size (in): 0.5 (6X)
View More
Compatible Models for part number 275-8089

TRUCK

793D 789D

OFF HIGHWAY TRUCK

793D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert