Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageRolling ComponentsIdler Groups420-9363: Idler Group
Home
UndercarriageRolling ComponentsIdler Groups
420-9363: Idler Group
420-9363: Idler Group

Cat® Idler Group Standard Application, 204mm Rim Width, Interchangeable, 585mm Tread Diameter, Conventional Tread

Brand: Cat

Product Images
420-9363: Idler Group
420-9363: Idler Group
420-9363: Idler Group
420-9363: Idler Group
420-9363: Idler Group

Cat® Idler Group Standard Application, 204mm Rim Width, Interchangeable, 585mm Tread Diameter, Conventional Tread

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 420-9363

Units of Measure

USMetric
Application: Standard Application
Flange Diameter (mm): 625
UC System: GD
Idler Rim Width (mm): 204
Shaft Protrusion Length (in): 2.024
Undercarriage Width (mm): 405
Idler Rim Width (in): 8.031
Shaft Protrusion Length (mm): 51.42
Machine Side: Interchangeable
Bolt Size (mm): 7/16
Flange Diameter (in): 24.6
Tread Diameter (in): 23.031
Flange Type: Center Flange
Center Flange Width (mm): 110.4
Tread Type: Conventional Tread
Tread Diameter (mm): 585
Bolt Size (in): 7/16
Center Flange Width (in): 4.346
Center Flange Diameter (in): 24.606
Shaft Length (in): 15.945
Center Flange Diameter (mm): 625
Shaft Length (mm): 405
Shaft Diameter (mm): 58
Shaft OD (mm): 126.75
Shaft OD (in): 4.99
View More
Compatible Models for part number 420-9363

TRACK-TYPE TRACTOR

D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert