Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesTools5P-7298: Seal and Wear Sleeve Installer Tool
Home
Workshop SuppliesTools
5P-7298: Seal and Wear Sleeve Installer Tool
5P-7298: Seal and Wear Sleeve Installer Tool

Cat® Seal and Wear Sleeve Installer Tool is used to safely and efficiently disassemble and reassemble crankshaft rear seal components

Brand: Cat

Product Images
5P-7298: Seal and Wear Sleeve Installer Tool
5P-7298: Seal and Wear Sleeve Installer Tool
5P-7298: Seal and Wear Sleeve Installer Tool
5P-7298: Seal and Wear Sleeve Installer Tool
5P-7298: Seal and Wear Sleeve Installer Tool

Cat® Seal and Wear Sleeve Installer Tool is used to safely and efficiently disassemble and reassemble crankshaft rear seal components

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Seal and Wear Sleeve Installer Tool features a cylindrical body with a tapered end that is precisely shaped to apply even pressure across the surface of the seal and also the wear sleeve. This tapered design allows the tool to gradually and gently guide the seal into its proper position during installation, or to carefully remove the seal without causing damage to the surrounding components.

Attributes:
• Prevents tearing or deformation of the seal during installation
• Align the seal with the bore and using the driver to carefully press it in until it is fully seated

Applications:
The Seal and Wear Sleeve Installer Tool is used in the crankshaft rear seal to install and also helps ensure the oil seal is properly aligned and seated squarely in the axle housing bore or other mounting location. Misalignment can cause leaks or uneven seal wear.

The Seal and Wear Sleeve Installer Tool features a cylindrical body with a tapered end that is precisely shaped to apply even pressure across the surface of the seal and also the wear sleeve. This tapered design allows the tool to gradually and gently guide the seal into its proper position during installation, or to carefully remove the seal without causing damage to the surrounding components.

Attributes:
• Prevents tearing or deformation of the seal during installation
• Align the seal with the bore and using the driver to carefully press it in until it is fully seated

Applications:
The Seal and Wear Sleeve Installer Tool is used in the crankshaft rear seal to install and also helps ensure the oil seal is properly aligned and seated squarely in the axle housing bore or other mounting location. Misalignment can cause leaks or uneven seal wear.

Specifications
Specifications
Units of MeasureUSMetric
Outer Diameter (mm): 177.8
Outer Diameter (in): 7
Inner Diameter (mm): 28.575
Inner Diameter (in): 1.125
Width (mm): 49
Width (in): 1.929
Weight (kg): 4.277
Weight (lb): 9.429
Material: Carbon Steel,Ductile (Spheroidal) Iron,Coating Mixed: Nonmetallic,Alloy Zinc
Units of MeasureUSMetric
Outer Diameter (mm): 177.8
Outer Diameter (in): 7
Inner Diameter (mm): 28.575
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 5P-7298

The Seal and Wear Sleeve Installer Tool features a cylindrical body with a tapered end that is precisely shaped to apply even pressure across the surface of the seal and also the wear sleeve. This tapered design allows the tool to gradually and gently guide the seal into its proper position during installation, or to carefully remove the seal without causing damage to the surrounding components.

Attributes:
• Prevents tearing or deformation of the seal during installation
• Align the seal with the bore and using the driver to carefully press it in until it is fully seated

Applications:
The Seal and Wear Sleeve Installer Tool is used in the crankshaft rear seal to install and also helps ensure the oil seal is properly aligned and seated squarely in the axle housing bore or other mounting location. Misalignment can cause leaks or uneven seal wear.

View More
Specifications for part number 5P-7298

Units of Measure

USMetric
Outer Diameter (mm): 177.8
Outer Diameter (in): 7
Inner Diameter (mm): 28.575
Inner Diameter (in): 1.125
Width (mm): 49
Width (in): 1.929
Weight (kg): 4.277
Weight (lb): 9.429
Material: Carbon Steel,Ductile (Spheroidal) Iron,Coating Mixed: Nonmetallic,Alloy Zinc
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert