Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-6458: 1.42 x 4.47mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-6458: 1.42 x 4.47mm 75A NBR O-Ring
5P-6458: 1.42 x 4.47mm 75A NBR O-Ring

Cat® 4.47mm Inner Diameter Rubber Seal O Ring creates a tight seal that prevents leakage of fluids in the machine

Brand: Cat

Product Images
5P-6458: 1.42 x 4.47mm 75A NBR O-Ring
5P-6458: 1.42 x 4.47mm 75A NBR O-Ring
5P-6458: 1.42 x 4.47mm 75A NBR O-Ring
5P-6458: 1.42 x 4.47mm 75A NBR O-Ring
5P-6458: 1.42 x 4.47mm 75A NBR O-Ring

Cat® 4.47mm Inner Diameter Rubber Seal O Ring creates a tight seal that prevents leakage of fluids in the machine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-6458

Units of Measure

USMetric
Cross Section Diameter (mm): 1.42
Cross Section Diameter (in): 0.056
Inside Diameter (mm): 4.47
Inside Diameter (in): 0.176
Material: NBR (75),NBR - Nitrile,NBR (Nitrile butadiene),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 5P-6458

WHEEL TRACTOR

623B 623E 651E 621B 657E 615 621E 633D 639D 615C 627B 627E 631D 631E 613B 637D 613C 637E

INTEGRATED TOOLCARRIER

IT18F

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

963 973 977L 931B 983B 955L

BACKHOE LOADER

416 426 428 446

WHEEL DOZER

834B

LANDFILL COMPACTOR

836

WINCH

59N 59L 58L 53 55 59 58

MOTOR GRADER

12G 120G 140G 16G 130G 14G

BACKHOE

931 D3

WHEEL LOADER

918F 994 988B 988F 992D 992C 966D 966E

TRACK-TYPE TRACTOR

D7G D7H D8K D8L D6H II D9R D9L D9N D9H D3B D10N D4E D5B D11N D5H D6D D6H

ARTICULATED TRUCK

D20D D250D D250B D400D D25D D350D D30D D300D D300B D40D

RIPPER

3 6 5 4 9 8 977 951 955 11 10

PIPELAYER

572G 571G

WHEEL SCRAPER

623E 621E

TRUCK

785 789 793 777C 769C 773B

QUARRY TRUCK

771C 775B

LOGGER

227

TRACTOR

776C 772B 768C

EXCAVATOR

229 225 215B 231D 235 225B 225D 215 235B 235C 235D 245 245D 245B

BULLDOZER

4S 5A 5S 10SU 6A 6S 11U 10U 11SU 8A 8S 8U 9C 9U 9S 9SU 834U 834S 3S 3P 4A

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced