Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses635-8564: 10A Battery Fuse
HomeElectrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses635-8564: 10A Battery Fuse
635-8564: 10A Battery Fuse

Cat® 10A Battery Fuse

Brand: Cat

Product Images
635-8564: 10A Battery Fuse
635-8564: 10A Battery Fuse
635-8564: 10A Battery Fuse
635-8564: 10A Battery Fuse
635-8564: 10A Battery Fuse

Cat® 10A Battery Fuse

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 635-8564

A Blade Fuse is to safeguard electrical circuits from excessive current flow. Interrupting the circuit when an overcurrent condition is detected, prevents damage to sensitive components and prevents electrical faults. This protective mechanism ensures the reliable and safe operation of various electrical systems, including automotive, industrial, and residential applications.

Attributes:
• Manufactured to precise specifications and are built for durability and reliability
• Maximum current that the relay can handle safely in its contacts without excessive wear or damage

Applications:
A Blade Fuse is used to provide enhanced protection against heat generated during overcurrent events. This insulation minimizes the risk of adjacent components being affected by the heat, ensuring the overall integrity of the electrical system

View More
Specifications for part number 635-8564

Units of Measure

USMetric
Length (mm): 19.0
Length (in): 0.75
Height (mm): 19.5
Height (in): 0.77
Width (mm): 4.9
Width (in): 0.19
Voltage (volts): 80
Current (Amps): 10.0
Material: Steel,Carbon Steel
Approx. Weight (kg): 0.01
Approx. Weight (lb): 0.02
View More
Compatible Models for part number 635-8564

BATTERY

CPPMBATT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced