Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-6302: 94.84mm Inner Diameter Seal O Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-6302: 94.84mm Inner Diameter Seal O Ring
5P-6302: 94.84mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Product Images
5P-6302: 94.84mm Inner Diameter Seal O Ring
5P-6302: 94.84mm Inner Diameter Seal O Ring
5P-6302: 94.84mm Inner Diameter Seal O Ring
5P-6302: 94.84mm Inner Diameter Seal O Ring
5P-6302: 94.84mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-6302

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 94.84
Inside Diameter (in): 3.734
Material: NBR (90),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 90a
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 240
View More
Compatible Models for part number 5P-6302

PUMPER

SPF343C SPF343 SPT343

GENERATOR

SR4 SR5 SR4B SR4BHV

TRUCK ENGINE

C15

POWER MODULE

3516B 3516C XQ2280 XQC1200 PP3516 XQC1600 PM3508 PM3516 PM3512

WHEEL TRACTOR-SCRAPER

613G

MOTOR GRADER

24M

HYDRAULIC SHOVEL

6060 6030

ROTARY DRILL

MD6540C MD6380

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B

MARINE ENGINE

3512C 3516 3512E 3512 3508 3508B 3512B 3516B 3516C 3516E

MINING EXCAVATOR

5130 5230 5130B

EXCAVATOR

212B 206B

PETROLEUM PACKAGE

TH48-E70

WHEEL TRACTOR

613C II 613B 613C

GENERATOR SET

G3516 G3512 C175-16 3516C GEN 3508C 3516 3508B 3512 3512C 3512B SR5 3508 3516B GEN 3516C 3516B 3516C GEN SET 3516E

RECLAIMER MIXER

RM-250C

VEHICULAR ENGINE

3516 3512

ENGINE

3516E 3512E 3508PETROL

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

3516 3512 3516C 3508C 3508B 3512E 3512C 3512B

LOCOMOTIVE ENGINE

C175-16 3516 3512 3516C 3516B C175-20 3508C 3508B 3512E 3512C 3512B 3508

BACKHOE LOADER

446D 446B 446

PETROLEUM GEN SET

3512B 3512C

ROAD RECLAIMER

RR-250 RR-250B

SOIL STABILIZER

SS-250B SS-250

GEN SET ENGINE

3606 3516B 3508 3512 3512B 3508B 3516

ENGINE - MACHINE

C4.4

CHALLENGER

65B 65 75

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

WHEELED EXCAVATOR

M318F M313D

ENGINE - INDUSTRIAL

3561B 3516B

THUMB

HYDRAULIC

INDUSTRIAL ENGINE

3516B 3516C 3512 3516 3508B 3512E 3512B 3512C 3508

TRUCK

777C

WHEEL FELLER BUNCHER

HA770 TK370 TK380 543 HA870 533

GAS ENGINE

G3516 G3508

TRACTOR

776C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced