Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-8429: 208.92mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-8429: 208.92mm Inner Diameter O-Ring Seal
5P-8429: 208.92mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
5P-8429: 208.92mm Inner Diameter O-Ring Seal
5P-8429: 208.92mm Inner Diameter O-Ring Seal
5P-8429: 208.92mm Inner Diameter O-Ring Seal
5P-8429: 208.92mm Inner Diameter O-Ring Seal
5P-8429: 208.92mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-8429

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 208.92
Inside Diameter (in): 8.225
Material: FKM - Fluoroelastomer,FKM (75),FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 370
View More
Compatible Models for part number 5P-8429

UNDERGROUND ART TRUCK

AD60 AD55B AD63

OFF HIGHWAY TRUCK

777G 777E 777 775 773

MOTOR GRADER

24H 24

WINCH

59N 59L 58L 59 58

ROTARY CUTTER

RC7

GEN SET-MILITARY

3608

HYDRAULIC SHOVEL

6015B 6015

TRACK-TYPE TRACTOR

D8L D10T2 D10 D11 D9R D9L D9N D9 GC D10N D10R D10T

MARINE AUXILIARY

3608

MARINE ENGINE

3616 3612 C280-16 C280-12 C32 C280-6 C280-8

PIPELAYER

589

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

M325C

GENERATOR SET

C32

ENGINE

C32B C32B INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32 3612

PETROLEUM ENGINE

C280-12

COLD PLANER

PM-565 PM-565B

WHEEL DOZER

844 834B 854 854K 844H 844K

LANDFILL COMPACTOR

836

WHEEL LOADER

990K 990H 990 993 992 993K 988B 988F 992K

ENGINE - MACHINE

C27

GEN SET ENGINE

3608 3606 C280-16 3616

RIPPER

9 8 10

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C32 C27 C32B

QUARRY TRUCK

771D 771C 775D 775B 773E

TRUCK

775G 775F 773G LRC 775E 775D 777G 777F 69D 775G OEM 773E 773D 773G 773F 775G LRC 773G OEM 769D 769C 773B

TRACTOR

772B 768C

GAS ENGINE

G3612 G3616 G3608

BULLDOZER

10SU 10U 8A 8S 8U 9U 9SU 834U 834S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced