Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity567-1607: C175 Repower hydraulics kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
567-1607: C175 Repower hydraulics kit
567-1607: C175 Repower hydraulics kit

Repower - Replacement of 3524 engine with C175 for 797B machine. Additional kits and parts required for conversion.

Brand: Cat

Product Images
Drive Pump Shaft
111.28mm Outer Diameter Lip Type Seal
4.88mm Thick Steel Shim Pack
65.88mm Tapered Roller Bearing
PLATE
Hex Drive Plug Assembly
Oil Cooler Core Bonnet
M10 Hand Control Link Stud Rod
M16-2 x 40mm Hex Head Bolt
1.78 x 23.66mm 90A FKM O-Ring
122.24mm Tapered Roller Bearing Cup
196.22mm Inner Diameter O-Ring Seal
M12-1.75 x 100mm Hex Head Bolt
1.78 x 18.94mm 90A FKM O-Ring
STOR O-Ring Seal (SAE 9/16-18)
2.21 x 16.36mm 90A FKM O-Ring
40.64mm Inside Diameter Seal-O-Ring
M10 ID Steel Flat Washer
41 Internal Spline Pump Drive Yoke
39 Teeth Pump Drive Gear
PUMP GP MTG
Bonnet-Oil Cooler
PLATE AS.
Torque Converter Core Plug
Power Train Oil Cooler Core
5.33 x 72.39mm 75A FKM O-Ring
41.28mm Hexagonal Fluid Carrying Tee Adapter
2.95 x 23.47mm 90A FKM O-Ring
2.95 x 29.74mm 90A FKM O-Ring
M16 ID Steel Flat Washer
66.675mm Inside Diameter Cone Bearing
M12-1.75 x 45mm Hex Head Bolt
M10-1.5 x 70mm Hex Head Bolt
9/16-18 Thread Hex-Drive Plug
90 Degree Elbow Adapter
M10 x 1.5mm Hex Nut
M10-1.5 x 25mm Hex Head Bolt
M10-1.5 x 90mm Hex Head Bolt
M10-1.5 x 50mm Hex Head Bolt
268.6mm Outer Diameter Pump Drive Cage
42 Teeth Idler Gear
39 Teeth Pump Drive Gear
1.8mm Thick Steel Shim Pack
0.8mm Thick Oil Cooler Core Gasket
BRACKET AS
0.546" Inner Diameter Spacer
Pump Drive Case
PLATE AS.
M16-2 x 45mm Hex Head Bolt
1.78 x 9.27mm 90A FKM O-Ring
9/16" Thread Quick Disconnect Nipple
ORFS to STOR 90 Degree Elbow Adaptor
M10-1.5 x 35mm Hex Head Bolt
M12 ID Steel Flat Washer
567-1607: C175 Repower hydraulics kit

Repower - Replacement of 3524 engine with C175 for 797B machine. Additional kits and parts required for conversion.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

153-1366: Drive Pump Shaft
153-1366: Drive Pump ShaftQuantity: 1
201-0439: 111.28mm Outer Diameter Lip Type Seal
201-0439: 111.28mm Outer Diameter Lip Type SealQuantity: 1
152-3853: 4.88mm Thick Steel Shim Pack
152-3853: 4.88mm Thick Steel Shim PackQuantity: 2
152-6844: 65.88mm Tapered Roller Bearing
152-6844: 65.88mm Tapered Roller BearingQuantity: 1
292-0084: PLATE
292-0084: PLATEQuantity: 1
434-5550: Hex Drive Plug Assembly
434-5550: Hex Drive Plug AssemblyQuantity: 2
339-3251: Oil Cooler Core Bonnet
339-3251: Oil Cooler Core BonnetQuantity: 1
9R-3051: M10 Hand Control Link Stud Rod
9R-3051: M10 Hand Control Link Stud RodQuantity: 8
290-7296: M16-2 x 40mm Hex Head Bolt
290-7296: M16-2 x 40mm Hex Head BoltQuantity: 16
228-7093: 1.78 x 23.66mm 90A FKM O-Ring
228-7093: 1.78 x 23.66mm 90A FKM O-RingQuantity: 2
6H-3568: 122.24mm Tapered Roller Bearing Cup
6H-3568: 122.24mm Tapered Roller Bearing CupQuantity: 4
6V-3349: 196.22mm Inner Diameter O-Ring Seal
6V-3349: 196.22mm Inner Diameter O-Ring SealQuantity: 2
7X-2549: M12-1.75 x 100mm Hex Head Bolt
7X-2549: M12-1.75 x 100mm Hex Head BoltQuantity: 1
228-7092: 1.78 x 18.94mm 90A FKM O-Ring
228-7092: 1.78 x 18.94mm 90A FKM O-RingQuantity: 5
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 2
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 1
5P-5846: 40.64mm Inside Diameter Seal-O-Ring
5P-5846: 40.64mm Inside Diameter Seal-O-RingQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 55
173-5798: 41 Internal Spline Pump Drive Yoke
173-5798: 41 Internal Spline Pump Drive YokeQuantity: 1
148-7399: 39 Teeth Pump Drive Gear
148-7399: 39 Teeth Pump Drive GearQuantity: 1
272-3412: PUMP GP MTG
272-3412: PUMP GP MTGQuantity: 1
340-5657: Bonnet-Oil Cooler
340-5657: Bonnet-Oil CoolerQuantity: 1
323-1876: PLATE AS.
323-1876: PLATE AS.Quantity: 2
5D-0302: Torque Converter Core Plug
5D-0302: Torque Converter Core PlugQuantity: 2
430-5380: Power Train Oil Cooler Core
430-5380: Power Train Oil Cooler CoreQuantity: 1
269-7885: 5.33 x 72.39mm 75A FKM O-Ring
269-7885: 5.33 x 72.39mm 75A FKM O-RingQuantity: 1
8T-6356: 41.28mm Hexagonal Fluid Carrying Tee Adapter
8T-6356: 41.28mm Hexagonal Fluid Carrying Tee AdapterQuantity: 1
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
238-5082: 2.95 x 23.47mm 90A FKM O-RingQuantity: 1
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-RingQuantity: 2
9X-8268: M16 ID Steel Flat Washer
9X-8268: M16 ID Steel Flat WasherQuantity: 18
6I-8849: 66.675mm Inside Diameter Cone Bearing
6I-8849: 66.675mm Inside Diameter Cone BearingQuantity: 4
8T-4184: M12-1.75 x 45mm Hex Head Bolt
8T-4184: M12-1.75 x 45mm Hex Head BoltQuantity: 4
Showing 1 to 32 of 54Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 567-1607

We are still working on adding a specification for this part.

Compatible Models for part number 567-1607

TRUCK

797 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert