Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity566-6251: C175 Repower hydraulics kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
566-6251: C175 Repower hydraulics kit
566-6251: C175 Repower hydraulics kit

Repower - Replacement of 3524 engine with C175 for 797B machine. Additional kits and parts required for conversion.

Brand: Cat

Product Images
86.20mm Internal Diameter Rectangular Seal
88.9mm Inner Diameter Brake Oil Cooler Lines Hose
HOSE AS.
Cat Hose Assembly
BRACKET AS
BRACKET AS
TUBE AS.
9.14mm Thick Four Bolt Mounting Shipping Cover
69.85mm Inner Diameter Single Tube Half Clip
97.79mm Inside Diameter Seal-O-Ring
102.39mm Counter Bore Diameter Split Flange
69.44mm Inside Diameter Seal-O-Ring
M12 x 1.75mm Hex Nut
3.53 x 56.74mm 90A FKM O-Ring
76mm Internal Diameter Single Tube Hose Clip
84.94mm Counter Bore Diameter Split Flange
Single Half Bottom Clip
M12 ID Steel Flat Washer
M16-2 x 60mm Hex Head Bolt
M12 ID Steel Flat Washer
Fluid Carrying Tube Assembly
HOSE AS
Brake Oil Cooler Lines Tube Assembly
2 Piece Mounting Clip
3.53 x 85.32mm 75A FKM O-Ring
88.90mm Inner Diameter Single Tube Half Clamp
76.20mm Internal Diameter Half Steel Clip
Single Half Top Clip
76.20mm Internal Diameter Top Clip
M12-1.75 x 30mm Hex Head Bolt
M16-2 x 35mm Hex Head Bolt
M12-1.75 x 35mm Hex Head Bolt
5/8" ID Steel Flat Washer
Hose Assembly
2 Piece Mounting Clip
HOSE AS
Fluid Carrying Tube Assembly
XT-3 ES
72.24mm Counter Bore Diameter Split Flange
102.36mm Inner Diameter Split Flange
98.02mm Inner Diameter O-Ring Seal
65mm Inner Diameter Flanged Rubber Grommet
M12-1.75 x 45mm Hex Head Bolt
M12-1.75 x 25mm Hex Head Bolt
M16-2 x 50mm Hex Head Bolt
7/16'' Thread Fluid Sampling Valve
1.83 x 8.92mm 90A NBR O-Ring
M12-1.75 x 40mm Hex Head Bolt
M16 ID Steel Flat Washer
566-6251: C175 Repower hydraulics kit

Repower - Replacement of 3524 engine with C175 for 797B machine. Additional kits and parts required for conversion.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

235-2482: 86.20mm Internal Diameter Rectangular Seal
235-2482: 86.20mm Internal Diameter Rectangular SealQuantity: 1
287-5704: 88.9mm Inner Diameter Brake Oil Cooler Lines Hose
287-5704: 88.9mm Inner Diameter Brake Oil Cooler Lines HoseQuantity: 1
287-5703: HOSE AS.
287-5703: HOSE AS.Quantity: 1
295-9151: Cat Hose Assembly
295-9151: Cat Hose AssemblyQuantity: 1
351-0702: BRACKET AS
351-0702: BRACKET ASQuantity: 1
351-0704: BRACKET AS
351-0704: BRACKET ASQuantity: 1
351-0716: TUBE AS.
351-0716: TUBE AS.Quantity: 1
6J-4834: 9.14mm Thick Four Bolt Mounting Shipping Cover
6J-4834: 9.14mm Thick Four Bolt Mounting Shipping CoverQuantity: 1
6V-8521: 69.85mm Inner Diameter Single Tube Half Clip
6V-8521: 69.85mm Inner Diameter Single Tube Half ClipQuantity: 4
5S-9134: 97.79mm Inside Diameter Seal-O-Ring
5S-9134: 97.79mm Inside Diameter Seal-O-RingQuantity: 1
1P-4585: 102.39mm Counter Bore Diameter Split Flange
1P-4585: 102.39mm Counter Bore Diameter Split FlangeQuantity: 2
8T-0568: 69.44mm Inside Diameter Seal-O-Ring
8T-0568: 69.44mm Inside Diameter Seal-O-RingQuantity: 5
329-3356: M12 x 1.75mm Hex Nut
329-3356: M12 x 1.75mm Hex NutQuantity: 1
6V-4590: 3.53 x 56.74mm 90A FKM O-Ring
6V-4590: 3.53 x 56.74mm 90A FKM O-RingQuantity: 6
6V-5039: 76mm Internal Diameter Single Tube Hose Clip
6V-5039: 76mm Internal Diameter Single Tube Hose ClipQuantity: 1
1P-4584: 84.94mm Counter Bore Diameter Split Flange
1P-4584: 84.94mm Counter Bore Diameter Split FlangeQuantity: 8
6V-1868: Single Half Bottom Clip
6V-1868: Single Half Bottom ClipQuantity: 1
5P-1076: M12 ID Steel Flat Washer
5P-1076: M12 ID Steel Flat WasherQuantity: 5
8T-4140: M16-2 x 60mm Hex Head Bolt
8T-4140: M16-2 x 60mm Hex Head BoltQuantity: 8
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 50
287-4593: Fluid Carrying Tube Assembly
287-4593: Fluid Carrying Tube AssemblyQuantity: 1
287-5838: HOSE AS
287-5838: HOSE ASQuantity: 1
351-0715: Brake Oil Cooler Lines Tube Assembly
351-0715: Brake Oil Cooler Lines Tube AssemblyQuantity: 1
440-6286: 2 Piece Mounting Clip
440-6286: 2 Piece Mounting ClipQuantity: 1
124-1859: 3.53 x 85.32mm 75A FKM O-Ring
124-1859: 3.53 x 85.32mm 75A FKM O-RingQuantity: 1
156-5744: 88.90mm Inner Diameter Single Tube Half Clamp
156-5744: 88.90mm Inner Diameter Single Tube Half ClampQuantity: 4
9X-6400: 76.20mm Internal Diameter Half Steel Clip
9X-6400: 76.20mm Internal Diameter Half Steel ClipQuantity: 4
6V-1867: Single Half Top Clip
6V-1867: Single Half Top ClipQuantity: 1
6V-5040: 76.20mm Internal Diameter Top Clip
6V-5040: 76.20mm Internal Diameter Top ClipQuantity: 1
8T-4139: M12-1.75 x 30mm Hex Head Bolt
8T-4139: M12-1.75 x 30mm Hex Head BoltQuantity: 4
8T-4779: M16-2 x 35mm Hex Head Bolt
8T-4779: M16-2 x 35mm Hex Head BoltQuantity: 4
362-1320: M12-1.75 x 35mm Hex Head Bolt
362-1320: M12-1.75 x 35mm Hex Head BoltQuantity: 1
Showing 1 to 32 of 49Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 566-6251

We are still working on adding a specification for this part.

Compatible Models for part number 566-6251

TRUCK

797

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert